IESNA:LM-63-2002 
[TEST]P1059326
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-S560D950-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1014
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
561.6 555.7 543.2 528 511.5 491.8 471.4 449.7 426 401.6
377.2 351.6 325.9 299.6 271.9 245.6 218.6 192.2 165.9 145.5
132.3 120.5 109.3 98.1 87.6 78.3 69.1 60.6 52.7 44.8
37.5 30.3 23.7 17.8 11.2 5.9 0
561.6 563.6 552.4 537.9 521.4 503 482.6 460.9 437.8 414.1
389.1 364.1 338.4 312.1 285.1 258.1 231.7 205.4 178.4 154.7
135.6 123.1 111.9 101.4 91.5 83 75.1 67.2 59.3 52
43.5 35.6 27.7 20.4 13.8 7.9 0
561.6 558.3 550.4 538.5 524.7 508.9 491.8 472.7 451.6 428.6
404.9 380.5 356.2 331.2 306.1 281.8 258.1 236.4 214.6 194.2
173.8 151.4 132.3 117.8 106 94.1 82.3 71.1 60.6 50.7
42.1 33.6 25.7 18.4 12.5 6.6 0
561.6 558.3 554.3 547.8 537.9 525.4 511.5 495.1 474 453
431.9 410.2 387.8 366.7 345 324.6 304.2 282.4 260.7 237.7
215.3 192.9 169.9 146.2 125.1 106 87.6 72.4 60.6 50
40.2 32.3 24.4 17.1 10.5 5.9 0
561.6 559 559 554.3 547.1 538.5 527.3 512.2 495.1 476.7
457.6 439.1 418.7 400.3 381.2 362.8 342.3 320 296.3 273.2
248.2 222.5 196.2 169.9 141.5 117.2 94.1 73.1 60.6 49.4
39.5 30.3 22.4 15.1 8.6 3.3 0
